您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
日本語
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
日本語
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
Female thread SF Type - Socket
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Hi CUPLA 200
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/hi_cupla_200/sf_type_socket.prj},{NB=CCB07821-00_200-20SF_STEEL_NBR_c},{ASSYNO=CB07821},{MODEL=200-20SF},{S=R 1/4},{MT=STEEL},{M=94},{L=(57.5)},{L1=57.5},{H=Hex.19},{T=Rc 1/4},{XH=19},{SM=NBR},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=200-20SF STEEL NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
H (WAF)
[mm]
T
ⁿ/ₐ
SM
Seal material
ⁿ/ₐ
200-20SF STEEL NBR
200-20SF STEEL NBR
CB07821
R 1/4
STEEL
94
(57.5)
Hex.19
Rc 1/4
NBR
200-30SF STEEL NBR
200-30SF STEEL NBR
CB07822
R 3/8
STEEL
103
(55.5)
Hex.22
Rc 3/8
NBR
200-40SF STEEL NBR
200-40SF STEEL NBR
CB07823
R 1/2
STEEL
138
(57.5)
Hex.29
Rc 1/2
NBR
Code
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D
Code
+81
(0) 3-5961-5031