Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
PM Type - Plug
Bill of material
20PM STEEL
CNSORDERNO
Order number
20PM STEEL
ASSYNO
Assy No.
CB66034
RE
Remarks
For export
S
Application
Rc1/4
MT
Material
STEEL
M
Mass
25 g
L
41 mm
H
Hex.
Hex.14 mm
C
20 mm
T
R1/4 mm
BP
7.5 mm
BD
7.5 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031